How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1 |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 4.38 in | C: | 5.75 in |
| F: | 2.75 | BD: | 6.5 |
| AJ: | 5.88 | AG: | 5.7 |
| G: | 1.38 | I: | 2.75 in |
| B: | 4.81 | J: | 4.19 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
Technical Specifications
| Model Code: | 175Q | Bore Code: | 16 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Output RPM: | 43.7 |
| Input HP @ 1750 RPM: | 0.52 | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1399 |
| Shaft Seal Material: | Nitrile | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 543 in/lbs |

