How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | Center Distance (in): | 1.75 in |
| M: | 1.81 | I: | 2.75 in |
| AG: | 5.7 | U: | 0.625 in |
| F: | 2.75 | J: | 4.19 in |
| C: | 5.75 in | B: | 4.81 |
| G: | 1.38 | L: | 4.68 in |
| D: | 2.06 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 1.52 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1098 | Model Code: | 175UH |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Gear Type: | Worm |
| Series Code: | Raider | Ratio: | 10:1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 493 in/lbs |

