How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | F: | 2.75 |
| L: | 4.68 in | Center Distance (in): | 1.75 in |
| D: | 2.06 | B: | 4.81 |
| U: | 0.625 in | T: | 1 |
| I: | 2.75 in | M: | 1.81 |
| C: | 5.75 in | AG: | 5.7 |
| J: | 4.19 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 15:1 |
| Product Type: | Worm Speed Reducer | Bore Code: | 16 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Input HP @ 1750 RPM: | 1.14 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Model Code: | 175UH |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1253 |
| Series Code: | Raider | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 531 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 740 lb |

