How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | D: | 2.06 |
| M: | 1.81 | AG: | 5.7 |
| C: | 5.75 in | F: | 2.75 |
| L: | 4.68 in | Center Distance (in): | 1.75 in |
| G: | 1.38 | I: | 2.75 in |
| B: | 4.81 | J: | 4.19 in |
| U: | 0.625 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Bore Code: | 16 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.63 |
| Thrust Rating - output shaft: | 1399 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Ratio: | 30:1 |
| Model Code: | 175UH | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 543 in/lbs |

