How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | C: | 5.75 in |
| G: | 1.38 | L: | 4.68 in |
| J: | 4.19 in | D: | 2.06 |
| B: | 4.81 | I: | 2.75 in |
| AG: | 5.7 | U: | 0.625 in |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| M: | 1.81 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 60:1 | Center Distance (in): | 1.75 |
| Model Code: | 175UH | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Nitrile |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 1399 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Service Factor: | 1 | Bore Code: | 16 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.35 |
| Output RPM: | 29.1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 490 in/lbs |

