How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | B: | 4.5 |
| C: | 5.44 in | O: | 2.94 in |
| G: | 0.94 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | A: | 2.56 |
| T: | 1 | TAP Depth: | 0.63 in |
| L: | 4.45 in | F: | 1.88 |
| K: | 1.88 in | H-Tap size: | 5/16 - 18 in |
| D: | 2.06 | J: | 3.75 in |
| M: | 1.76 | N: | 4.75 |
Technical Specifications
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Assembly: | U-1 |
| Input HP @ 1750 RPM: | 1.37 | Ratio Range: | 10:1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.31 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

