How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | A: | 2.56 |
| J: | 3.75 in | TAP Depth: | 0.63 in |
| N: | 4.75 | I: | 3.24 in |
| B: | 4.5 | M: | 1.76 |
| K: | 1.88 in | O: | 2.94 in |
| F: | 1.88 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | C: | 5.44 in |
| G: | 0.94 | L: | 4.45 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series | Assembly: | U-1 |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.31 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.37 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

