How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | D: | 2.06 |
| G: | 0.94 | N: | 4.75 |
| C: | 5.44 in | O: | 2.94 in |
| I: | 3.24 in | F: | 1.88 |
| L: | 4.45 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.56 | Center Distance (in): | 1.75 in |
| TAP Depth: | 0.63 in | K: | 1.88 in |
| B: | 4.5 | T: | 1 |
| M: | 1.76 | U: | 0.625 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.141 |
| Output RPM: | 17.5 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Assembly: | U-1 | Output Diameter (in): | 1 in |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Product Line: | OE Series |
| Input Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.31 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Torque Rating (in-lb): | 277 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

