How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | C: | 5.44 in |
| O: | 2.94 in | I: | 3.24 in |
| F: | 1.88 | N: | 4.75 |
| K: | 1.88 in | A: | 2.56 |
| TAP Depth: | 0.63 in | T: | 1 |
| J: | 3.75 in | B: | 4.5 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16 - 18 in | M: | 1.76 |
| L: | 4.45 in | G: | 0.94 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series |
| Assembly: | U-1 | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.31 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.625 in |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 473 in/lbs |

