How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | O: | 2.94 in |
| N: | 4.75 | Center Distance (in): | 1.75 in |
| M: | 1.76 | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | A: | 2.56 |
| C: | 5.44 in | U: | 0.625 in |
| G: | 0.94 | K: | 1.88 in |
| T: | 1 | TAP Depth: | 0.63 in |
| J: | 3.75 in | B: | 4.5 |
| L: | 4.45 in | F: | 1.88 |
Technical Specifications
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.31 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Series: | OE Series |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.597 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | U-1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 487 in/lbs |

