How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | J: | 3.75 in |
| G: | 0.94 | O: | 2.94 in |
| U: | 0.625 in | A: | 2.56 |
| C: | 5.44 in | I: | 3.24 in |
| TAP Depth: | 0.63 in | F: | 1.88 |
| L: | 4.45 in | K: | 1.88 in |
| M: | 1.76 | B: | 4.5 |
| T: | 1 | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Center Distance (in): | 1.75 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.31 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Assembly: | U-1 | Input HP @ 1750 RPM: | 0.469 |
| Series: | OE Series | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 486 in/lbs |

