How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| O: | 2.94 in | L: | 4.45 in |
| C: | 5.44 in | I: | 3.24 in |
| J: | 3.75 in | M: | 1.76 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.63 in |
| K: | 1.88 in | G: | 0.94 |
| D: | 2.06 | N: | 4.75 |
| F: | 1.88 | B: | 4.5 |
| T: | 1 | A: | 2.56 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.31 | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Assembly: | U-1 |
| Input HP @ 1750 RPM: | 0.469 | Output Shaft Direction: | 1 |
| Series: | OE Series | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 486 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

