How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | TAP Depth: | 0.63 in |
| L: | 4.45 in | K: | 1.88 in |
| T: | 1 | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | B: | 4.5 |
| C: | 5.44 in | I: | 3.24 in |
| M: | 1.76 | U: | 0.625 in |
| O: | 2.94 in | N: | 4.75 |
| Center Distance (in): | 1.75 in | J: | 3.75 in |
| A: | 2.56 | F: | 1.88 |
Technical Specifications
| Product Line: | OE Series | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | U-1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output RPM: | 233 |
| Output Key: | 1/4 X 2.31 | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.67 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Output Diameter (in): | 1 in | Output Torque Rating (in-lb): | 409 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

