How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | A: | 2.56 |
| I: | 3.24 in | T: | 1 |
| U: | 0.625 in | M: | 1.76 |
| D: | 2.06 | C: | 5.44 in |
| L: | 4.45 in | F: | 1.88 |
| TAP Depth: | 0.63 in | J: | 3.75 in |
| N: | 4.75 | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 | B: | 4.5 |
| O: | 2.94 in | Center Distance (in): | 1.75 in |
| O*: | 2.73 in |
Technical Specifications
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series | Output Key: | 1/4 X 2.31 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 117 |
| Assembly: | U-2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.03 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Series: | OE Series | Output Torque Rating (in-lb): | 473 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

