How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | N: | 4.75 |
| G: | 0.94 | D: | 2.06 |
| F: | 1.88 | O*: | 2.73 in |
| A: | 2.56 | U: | 0.625 in |
| B: | 4.5 | C: | 5.44 in |
| J: | 3.75 in | O: | 2.94 in |
| T: | 1 | K: | 1.88 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| M: | 1.76 | I: | 3.24 in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Series Code: | OE |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Product Line: | OE Series | Gear Type: | Worm |
| Series: | OE Series | Output Key: | 1/4 X 2.31 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Assembly: | U-2 |
| Input HP @ 1750 RPM: | 1.03 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 473 in/lbs |

