How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | U: | 0.625 in |
| G: | 0.94 | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | O*: | 2.73 in |
| D: | 2.06 | L: | 4.45 in |
| O: | 2.94 in | N: | 4.75 |
| T: | 1 | A: | 2.56 |
| K: | 1.88 in | I: | 3.24 in |
| Center Distance (in): | 1.75 in | J: | 3.75 in |
| C: | 5.44 in | B: | 4.5 |
| M: | 1.76 |
Technical Specifications
| Assembly: | U-2 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.814 | No. of Gear Reductions: | Single |
| Series: | OE Series | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 2.31 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 487 in/lbs |

