How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | U: | 0.625 in |
| F: | 1.88 | A: | 2.56 |
| T: | 1 | J: | 3.75 in |
| M: | 1.76 | O*: | 2.73 in |
| O: | 2.94 in | N: | 4.75 |
| C: | 5.44 in | K: | 1.88 in |
| TAP Depth: | 0.63 in | D: | 2.06 |
| L: | 4.45 in | I: | 3.24 in |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 |
Technical Specifications
| Output Diameter (in): | 1 in | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.814 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.31 | Output Shaft: | Solid Shaft |
| Output RPM: | 87.5 | Assembly: | U-2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Service Factor: | 1 | Series: | OE Series |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

