How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | K: | 1.88 in |
| H-Tap size: | 5/16 - 18 in | O*: | 2.73 in |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| T: | 1 | F: | 1.88 |
| TAP Depth: | 0.63 in | O: | 2.94 in |
| D: | 2.06 | L: | 4.45 in |
| J: | 3.75 in | B: | 4.5 |
| C: | 5.44 in | M: | 1.76 |
| G: | 0.94 | A: | 2.56 |
| N: | 4.75 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | U-2 |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 1/4 X 2.31 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.665 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 483 in/lbs |

