How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | O: | 2.94 in |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.63 in |
| J: | 3.75 in | O*: | 2.73 in |
| T: | 1 | M: | 1.76 |
| D: | 2.06 | U: | 0.625 in |
| A: | 2.56 | B: | 4.5 |
| I: | 3.24 in | F: | 1.88 |
| Center Distance (in): | 1.75 in | C: | 5.44 in |
| K: | 1.88 in | N: | 4.75 |
| L: | 4.45 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Assembly: | U-2 |
| Ratio: | 25:1 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.665 | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Output RPM: | 70 | Series Code: | OE |
| Output Key: | 1/4 X 2.31 | Output Torque Rating (in-lb): | 483 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

