How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| N: | 4.75 | B: | 4.5 |
| J: | 3.75 in | O: | 2.94 in |
| K: | 1.88 in | C: | 5.44 in |
| L: | 4.45 in | T: | 1 |
| M: | 1.76 | G: | 0.94 |
| A: | 2.56 | F: | 1.88 |
| O*: | 2.73 in | D: | 2.06 |
| TAP Depth: | 0.63 in | I: | 3.24 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.665 |
| Series: | OE Series | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Key: | 1/4 X 2.31 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | U-2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 483 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

