How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | O: | 2.94 in |
| O*: | 2.73 in | L: | 4.45 in |
| U: | 0.625 in | T: | 1 |
| H-Tap size: | 5/16 - 18 in | B: | 4.5 |
| F: | 1.88 | TAP Depth: | 0.63 in |
| D: | 2.06 | J: | 3.75 in |
| N: | 4.75 | M: | 1.76 |
| A: | 2.56 | I: | 3.24 in |
| K: | 1.88 in | G: | 0.94 |
| C: | 5.44 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Series: | OE Series | Input HP @ 1750 RPM: | 0.469 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Key: | 1/4 X 2.31 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Assembly: | U-2 | Output Torque Rating (in-lb): | 486 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

