How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | F: | 1.88 |
| A: | 2.56 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | G: | 0.94 |
| N: | 4.75 | K: | 1.88 in |
| T: | 1 | J: | 3.75 in |
| C: | 5.44 in | B: | 4.5 |
| H-Tap size: | 5/16 - 18 in | D: | 2.06 |
| I: | 3.24 in | TAP Depth: | 0.63 in |
| O*: | 2.73 in | U: | 0.625 in |
| O: | 2.94 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series |
| Input HP @ 1750 RPM: | 1.7 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.31 | Output Diameter (in): | 1 in |
| Center Distance (in): | 1.75 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Solid Shaft |
| Assembly: | U-2 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 281 in/lbs |

