How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | C: | 5.44 in |
| I: | 3.24 in | D: | 2.06 |
| F: | 1.88 | A: | 2.56 |
| O: | 2.94 in | T: | 1 |
| N: | 4.75 | M: | 1.76 |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| B: | 4.5 | G: | 0.94 |
| O*: | 2.73 in | K: | 1.88 in |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Product Line: | OE Series | Ratio: | 60:1 |
| Series: | OE Series | Series Code: | OE |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Output Shaft: | Solid Shaft | Assembly: | U-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.317 |
| Output Key: | 1/4 X 2.31 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

