How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | I: | 3.24 in |
| B: | 4.5 | O*: | 2.73 in |
| L: | 4.45 in | D: | 2.06 |
| J: | 3.75 in | U: | 0.625 in |
| K: | 1.88 in | H-Tap size: | 5/16 - 18 in |
| N: | 4.75 | Center Distance (in): | 1.75 in |
| G: | 0.94 | T: | 1 |
| C: | 5.44 in | O: | 2.94 in |
| A: | 2.56 | TAP Depth: | 0.63 in |
| F: | 1.88 |
Technical Specifications
| Output Diameter (in): | 1 in | Ratio Range: | 7.5:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Assembly: | U-2 | Input HP @ 1750 RPM: | 1.67 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.31 | Series: | OE Series |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 409 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

