How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | F: | 1.88 |
| M: | 1.76 | J: | 3.75 in |
| N: | 4.75 | L: | 4.45 in |
| O: | 2.94 in | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.63 in | T: | 1 |
| B: | 4.5 | G: | 0.94 |
| K: | 1.88 in | Center Distance (in): | 1.75 in |
| C: | 5.44 in | I: | 3.24 in |
| U: | 0.625 in | D: | 2.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.31 |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Ratio: | 10:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Center Distance (in): | 1.75 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Product Line: | OE Series | Series Code: | OE |
| Assembly: | U-3 | Input HP @ 1750 RPM: | 1.37 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

