How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | M: | 1.76 |
| C: | 5.44 in | I: | 3.24 in |
| TAP Depth: | 0.63 in | N: | 4.75 |
| K: | 1.88 in | B: | 4.5 |
| G: | 0.94 | J: | 3.75 in |
| A: | 2.56 | D: | 2.06 |
| U: | 0.625 in | O: | 2.94 in |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | L: | 4.45 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.31 |
| Series: | OE Series | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.37 | Product Line: | OE Series |
| Gear Type: | Worm | Assembly: | U-3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 442 in/lbs |

