How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | F: | 1.88 |
| O: | 2.94 in | L: | 4.45 in |
| B: | 4.5 | N: | 4.75 |
| A: | 2.56 | TAP Depth: | 0.63 in |
| T: | 1 | Center Distance (in): | 1.75 in |
| J: | 3.75 in | U: | 0.625 in |
| I: | 3.24 in | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | M: | 1.76 |
| C: | 5.44 in | G: | 0.94 |
Technical Specifications
| Product Line: | OE Series | Center Distance (in): | 1.75 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1 in |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.141 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Output Key: | 1/4 X 2.31 |
| Input RPM: | 1,750 | Series Code: | OE |
| Assembly: | U-3 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Series: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 277 in/lbs |

