How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | G: | 0.94 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| C: | 5.44 in | J: | 3.75 in |
| U: | 0.625 in | T: | 1 |
| K: | 1.88 in | O: | 2.94 in |
| A: | 2.56 | M: | 1.76 |
| H-Tap size: | 5/16 - 18 in | F: | 1.88 |
| TAP Depth: | 0.63 in | I: | 3.24 in |
| B: | 4.5 | N: | 4.75 |
Technical Specifications
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 3 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.31 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 3 | Product Line: | OE Series |
| Series: | OE Series | Ratio: | 20:1 |
| Product Type: | Right Angle | Assembly: | U-3 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.814 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 20:1 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

