How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.94 in | M: | 1.76 |
| G: | 0.94 | TAP Depth: | 0.63 in |
| F: | 1.88 | D: | 2.06 |
| I: | 3.24 in | C: | 5.44 in |
| K: | 1.88 in | B: | 4.5 |
| N: | 4.75 | T: | 1 |
| U: | 0.625 in | J: | 3.75 in |
| A: | 2.56 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
Technical Specifications
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.31 |
| Input HP @ 1750 RPM: | 0.814 | Assembly: | U-3 |
| Input Style: | Solid Shaft | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Series: | OE Series |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Ratio: | 20:1 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

