How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.5 | M: | 1.76 |
| C: | 5.44 in | T: | 1 |
| L: | 4.45 in | A: | 2.56 |
| D: | 2.06 | U: | 0.625 in |
| K: | 1.88 in | J: | 3.75 in |
| G: | 0.94 | F: | 1.88 |
| I: | 3.24 in | O: | 2.94 in |
| TAP Depth: | 0.63 in | N: | 4.75 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 3 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | U-3 |
| Gear Type: | Worm | Series: | OE Series |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 2.31 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.665 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Series Code: | OE |
| Center Distance (in): | 1.75 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 483 in/lbs |

