How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| D: | 2.06 | G: | 0.94 |
| A: | 2.56 | T: | 1 |
| C: | 5.44 in | M: | 1.76 |
| J: | 3.75 in | B: | 4.5 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| K: | 1.88 in | N: | 4.75 |
| O: | 2.94 in | F: | 1.88 |
| U: | 0.625 in | I: | 3.24 in |
Technical Specifications
| Center Distance (in): | 1.75 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 3 |
| Assembly: | U-3 | Output Shaft: | Solid Shaft |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.7 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.31 | Series: | OE Series |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Series Code: | OE |
| Product Line: | OE Series | Output Torque Rating (in-lb): | 281 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

