How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | B: | 4.5 |
| A: | 2.56 | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | O: | 2.94 in |
| N: | 4.75 | Center Distance (in): | 1.75 in |
| T: | 1 | D: | 2.06 |
| K: | 1.88 in | I: | 3.24 in |
| TAP Depth: | 0.63 in | J: | 3.75 in |
| M: | 1.76 | C: | 5.44 in |
| G: | 0.94 | U: | 0.625 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 1/4 X 2.31 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 1.7 | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Output Shaft Direction: | 3 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Output RPM: | 350 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Series: | OE Series | Ratio: | 5:1 |
| Output Diameter (in): | 1 in | Assembly: | U-3 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 281 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

