How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | H-Tap size: | 5/16 - 18 in |
| T: | 1 | Center Distance (in): | 1.75 in |
| O: | 2.94 in | D: | 2.06 |
| J: | 3.75 in | TAP Depth: | 0.63 in |
| K: | 1.88 in | C: | 5.44 in |
| I: | 3.24 in | G: | 0.94 |
| U: | 0.625 in | M: | 1.76 |
| N: | 4.75 | L: | 4.45 in |
| A: | 2.56 | F: | 1.88 |
Technical Specifications
| Output RPM: | 35 | Assembly: | U-3 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Series Code: | OE | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.377 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Series: | OE Series | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Key: | 1/4 X 2.31 | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 465 in/lbs |

