How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.56 | D: | 2.06 |
| F: | 1.88 | K: | 1.88 in |
| I: | 3.24 in | N: | 4.75 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| B: | 4.5 | C: | 5.44 in |
| H-Tap size: | 5/16 - 18 in | M: | 1.76 |
| J: | 3.75 in | T: | 1 |
| O: | 2.94 in | G: | 0.94 |
| U: | 0.625 in | TAP Depth: | 0.63 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | U-3 | Output Shaft Direction: | 3 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Center Distance (in): | 1.75 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Series: | OE Series |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.317 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.31 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 3 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 442 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

