How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | C: | 5.44 in |
| A: | 2.56 | H-Tap size: | 5/16 - 18 in |
| B: | 4.5 | O: | 2.94 in |
| K: | 1.88 in | G: | 0.94 |
| N: | 4.75 | D: | 2.06 |
| T: | 1 | U: | 0.625 in |
| I: | 3.24 in | F: | 1.88 |
| M: | 1.76 | TAP Depth: | 0.63 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
Technical Specifications
| Product Line: | OE Series | Output Key: | 1/4 X 2.31 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.67 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 3 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Assembly: | U-3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 409 in/lbs |

