How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | B: | 4.5 |
| C: | 5.44 in | F: | 1.88 |
| L: | 4.45 in | D: | 2.06 |
| Center Distance (in): | 1.75 in | O: | 2.94 in |
| A: | 2.56 | TAP Depth: | 0.63 in |
| J: | 3.75 in | I: | 3.24 in |
| N: | 4.75 | G: | 0.94 |
| U: | 0.625 in | T: | 1 |
| H-Tap size: | 5/16 - 18 in | K: | 1.88 in |
Technical Specifications
| Series: | OE Series | Output Shaft Direction: | 3 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Series Code: | OE | Ratio: | 80:1 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Assembly: | U-3 |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Product Line: | OE Series |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.31 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.208 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 429 lb |
| Output Torque Rating (in-lb): | 356 in/lbs |

