How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | J: | 3.75 in |
| B: | 4.5 | K: | 1.88 in |
| C: | 5.44 in | H-Tap size: | 5/16 - 18 in |
| D: | 2.06 | U: | 0.625 in |
| O: | 2.94 in | M: | 1.76 |
| F: | 1.88 | L: | 4.45 in |
| G: | 0.94 | A: | 2.56 |
| Center Distance (in): | 1.75 in | N: | 4.75 |
| T: | 1 | TAP Depth: | 0.63 in |
Technical Specifications
| Output Key: | 1/4 X 2.31 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Gear Type: | Worm | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | U-3 |
| Center Distance (in): | 1.75 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.208 | Input Style: | Solid Shaft |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Input Diameter (in): | 0.625 in |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 3 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Output Torque Rating (in-lb): | 356 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb |

