How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | BD: | 5.88 |
| BF: | 0.41 | F: | 1.88 |
| H-Tap size: | 5/16 - 18 in | A: | 2.56 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| O: | 2.94 in | N: | 4.75 |
| AJ: | 5.88 | K: | 1.88 in |
| J: | 3.75 in | G: | 0.94 |
| I: | 3.24 in | BE: | 0.38 in |
| C: | 5.44 in | LQ: | 4.09 in |
| D: | 2.06 | T: | 1 |
| B: | 4.5 |
Technical Specifications
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140 | Output Diameter (in): | 1 in |
| Series Code: | OE | Center Distance (in): | 1.75 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.31 |
| Assembly: | UF-1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.37 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

