How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1 | O: | 2.94 in |
| BD: | 5.88 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.63 in | N: | 4.75 |
| D: | 2.06 | J: | 3.75 in |
| BE: | 0.38 in | LQ: | 4.09 in |
| BF: | 0.41 | C: | 5.44 in |
| F: | 1.88 | Center Distance (in): | 1.75 in |
| A: | 2.56 | K: | 1.88 in |
| G: | 0.94 | I: | 3.24 in |
| B: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Series Code: | OE | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | UF-1 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.31 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 1.37 |
| Gear Type: | Worm | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 442 in/lbs |

