How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | BE: | 0.38 in |
| O: | 2.94 in | T: | 1 |
| D: | 2.06 | B: | 4.5 |
| BD: | 5.88 | TAP Depth: | 0.63 in |
| LQ: | 4.09 in | G: | 0.94 |
| Center Distance (in): | 1.75 in | A: | 2.56 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | N: | 4.75 |
| C: | 5.44 in | F: | 1.88 |
| I: | 3.24 in | K: | 1.88 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.03 |
| Assembly: | UF-1 | Output Key: | 1/4 X 2.31 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 473 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

