How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | C: | 5.44 in |
| J: | 3.75 in | Center Distance (in): | 1.75 in |
| N: | 4.75 | F: | 1.88 |
| D: | 2.06 | AK: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
| B: | 4.5 | LQ: | 4.09 in |
| A: | 2.56 | AJ: | 5.88 |
| K: | 1.88 in | O: | 2.94 in |
| TAP Depth: | 0.63 in | BF: | 0.41 |
| T: | 1 | G: | 0.94 |
| I: | 3.24 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.814 |
| Product Type: | Right Angle | Series: | OE Series |
| Motor Frame Size: | 140 | Assembly: | UF-1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.31 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 487 in/lbs |

