How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| N: | 4.75 | G: | 0.94 |
| BD: | 5.88 | A: | 2.56 |
| K: | 1.88 in | AJ: | 5.88 |
| F: | 1.88 | J: | 3.75 in |
| BF: | 0.41 | LQ: | 4.09 in |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| O: | 2.94 in | T: | 1 |
| D: | 2.06 | I: | 3.24 in |
| H-Tap size: | 5/16 - 18 in | C: | 5.44 in |
| B: | 4.5 |
Technical Specifications
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series |
| Ratio: | 20:1 | Assembly: | UF-1 |
| Input HP @ 1750 RPM: | 0.814 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Output Key: | 1/4 X 2.31 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Series Code: | OE |
| Series: | OE Series | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 487 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

