How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | D: | 2.06 |
| B: | 4.5 | F: | 1.88 |
| N: | 4.75 | K: | 1.88 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| A: | 2.56 | C: | 5.44 in |
| G: | 0.94 | BD: | 5.88 |
| BE: | 0.38 in | O: | 2.94 in |
| LQ: | 4.09 in | J: | 3.75 in |
| BF: | 0.41 | I: | 3.24 in |
| AK: | 4.5 | T: | 1 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Ratio: | 40:1 |
| Gear Type: | Worm | Product Line: | OE Series |
| Output Key: | 1/4 X 2.31 | Series: | OE Series |
| Input Style: | C-Face Quill | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.875 |
| Assembly: | UF-1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.469 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

