How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AJ: | 5.88 |
| B: | 4.5 | TAP Depth: | 0.63 in |
| C: | 5.44 in | BF: | 0.41 |
| N: | 4.75 | H-Tap size: | 5/16 - 18 in |
| I: | 3.24 in | LQ: | 4.09 in |
| G: | 0.94 | A: | 2.56 |
| BD: | 5.88 | T: | 1 |
| BE: | 0.38 in | J: | 3.75 in |
| F: | 1.88 | O: | 2.94 in |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| K: | 1.88 in |
Technical Specifications
| Output Key: | 1/4 X 2.31 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.7 |
| Product Line: | OE Series | Series: | OE Series |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Assembly: | UF-1 | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Output Diameter (in): | 1 in | Output RPM: | 350 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 281 in/lbs |

