How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | J: | 3.75 in |
| C: | 5.44 in | AK: | 3 |
| TAP Depth: | 0.63 in | BF: | 0.28 |
| T: | 1 | F: | 1.88 |
| K: | 1.88 in | N: | 4.75 |
| O: | 2.94 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 3.75 | D: | 2.06 |
| B: | 4.5 | I: | 3.24 in |
| BD: | 3.88 | Center Distance (in): | 1.75 in |
| A: | 2.56 | G: | 0.94 |
| LQ: | 4.09 in |
Technical Specifications
| Ratio: | 100:1 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 1/8 x 1/16 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.141 | Input Bore (C Face): | 0.5 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.31 |
| Gear Type: | Worm | Product Line: | OE Series |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Motor Frame Size: | 48 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | UF-1 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

