How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | O: | 2.94 in |
| K: | 1.88 in | F: | 1.88 |
| LQ: | 4.09 in | J: | 3.75 in |
| C: | 5.44 in | TAP Depth: | 0.63 in |
| B: | 4.5 | BD: | 3.88 |
| T: | 1 | BF: | 0.28 |
| G: | 0.94 | BE: | 0.38 in |
| AK: | 3 | I: | 3.24 in |
| A: | 2.56 | AJ: | 3.75 |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.75 in |
| D: | 2.06 |
Technical Specifications
| Output RPM: | 17.5 | Motor Frame Size: | 48 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | UF-1 | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.5 | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.31 | Input HP @ 1750 RPM: | 0.141 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

