How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.94 in | I: | 3.24 in |
| AK: | 3 | A: | 2.56 |
| F: | 1.88 | TAP Depth: | 0.63 in |
| J: | 3.75 in | G: | 0.94 |
| T: | 1 | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16 - 18 in | LQ: | 4.09 in |
| B: | 4.5 | C: | 5.44 in |
| BE: | 0.38 in | AJ: | 3.75 |
| K: | 1.88 in | N: | 4.75 |
| BD: | 3.88 | D: | 2.06 |
| BF: | 0.28 |
Technical Specifications
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Assembly: | UF-1 | Motor Frame Size: | 48 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.5 |
| Output Key: | 1/4 X 2.31 | Input HP @ 1750 RPM: | 0.469 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1 in |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/8 x 1/16 | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Series: | OE Series |
| Input Style: | C-Face Quill | Product Line: | OE Series |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

