How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | G: | 0.94 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.56 | T: | 1 |
| B: | 4.5 | AK: | 3 |
| D: | 2.06 | I: | 3.24 in |
| BF: | 0.28 | AJ: | 3.75 |
| Center Distance (in): | 1.75 in | BD: | 3.88 |
| J: | 3.75 in | LQ: | 4.09 in |
| O: | 2.94 in | F: | 1.88 |
| C: | 5.44 in | K: | 1.88 in |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.469 | Motor Frame Size: | 48 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.31 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OE Series |
| Product Line: | OE Series | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Assembly: | UF-1 | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.5 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 429 lb | Output Torque Rating (in-lb): | 486 in/lbs |

