How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | BD: | 3.88 |
| C: | 5.44 in | D: | 2.06 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.63 in |
| F: | 1.88 | A: | 2.56 |
| B: | 4.5 | G: | 0.94 |
| AK: | 3 | O: | 2.94 in |
| LQ: | 4.09 in | BE: | 0.38 in |
| T: | 1 | N: | 4.75 |
| K: | 1.88 in | I: | 3.24 in |
| BF: | 0.28 | J: | 3.75 in |
| AJ: | 3.75 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.31 |
| Output RPM: | 43.8 | Assembly: | UF-1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.469 |
| Input Keyway (C Face): | 1/8 x 1/16 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Service Factor: | 1 | Motor Frame Size: | 48 |
| Ratio: | 40:1 | Input Bore (C Face): | 0.5 |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 486 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

