How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | D: | 2.06 |
| T: | 1 | AK: | 3 |
| BD: | 3.88 | C: | 5.44 in |
| G: | 0.94 | B: | 4.5 |
| F: | 1.88 | BE: | 0.38 in |
| N: | 4.75 | O: | 2.94 in |
| BF: | 0.28 | H-Tap size: | 5/16 - 18 in |
| J: | 3.75 in | A: | 2.56 |
| K: | 1.88 in | TAP Depth: | 0.63 in |
| I: | 3.24 in | AJ: | 3.75 |
| LQ: | 4.09 in |
Technical Specifications
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.377 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Motor Frame Size: | 48 |
| Series Code: | OE | Output RPM: | 35 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.31 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/8 x 1/16 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.5 | Shaft Seal Material: | Viton |
| Assembly: | UF-1 | Series: | OE Series |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 465 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 429 lb |

